text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS905E80-3LN

Catalog No. : 2CCA183161R0001

Description:  STARTER PACK TOUCH PROOF PLUGGABLE

UPC: 7612271413941

Starter pack Touch proof with 80 Modules L1,L2,L3 N Pluggable socket system SMISSLINE TP is completely fingersafe (IP2XB) together with the socket end piece
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Smissline

Specifications

Class

Accessories for Plug-in Distribution Systems 125A

Product Name

Starter pack Touch proof

Country of Origin

Switzerland (CH)

Dimensions

Product Net Width

90 mm

Product Net Height

34 mm

Product Net Weight

2812 g

Product Net Depth / Length

1482 mm