text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS905E30-3LN

Catalog No. : 2CCA183111R0001

Description:  BUS SYSTEM KIT 30P 3PHASE N SL

UPC: 7612271413446

Starter pack Touch proof with 30 Modules L1,L2,L3 N Pluggable socket system SMISSLINE TP is completely fingersafe (IP2XB) together with the socket end piece
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Smissline

Specifications

Class

Accessories for Plug-in Distribution Systems 125A

Product Name

Starter pack Touch proof

Country of Origin

Switzerland (CH)

Dimensions

Product Net Width

90 mm

Product Net Height

34 mm

Product Net Weight

1095 g

Product Net Depth / Length

581 mm