Alternate Catalog No. : ZLS905E24-3L
Catalog No. : 2CCA183104R0001
Description: BUS SYSTEM KIT 24P 3PH TP
UPC: 7612271413279
Starter pack Touch proof with 24 Modules L1,L2,L3 Pluggable socket system SMISSLINE TP is completely fingersafe (IP2XB) together with the socket end piece
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Smissline |
Specifications
|
Class |
Accessories for Plug-in Distribution Systems 125A |
|
Product Name |
Starter pack Touch proof |
|
Country of Origin |
Switzerland (CH) |
Dimensions
|
Product Net Width |
90 mm |
|
Product Net Height |
34 mm |
|
Product Net Weight |
769 g |
|
Product Net Depth / Length |
473 mm |