text.skipToContent text.skipToNavigation

Catalog No. : 24LSM110-210LL-ADNA

Description: 

UPC:

Housing Colour: off-white, Powerpack: 24V-110W, lead-calcium, MR16 LED, 24V-4W, Battery Unit, Battery Type: lead-calcium, Battery Wattage: 110W, Voltage DC: 24V, Lamp Voltage: 24V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

LS Series

Specifications

Wattage

110 W

Voltage Rating

24 VDC

Battery

Lead-calcium

Lamp Type

MR16 LED

Color

Off-white

Classifications

Brand Name

Emergi-Lite