Alternate Catalog No. : GF1325-20-22-53
Catalog No. : 1SFL647731R5322
Description: CTR,2P,1325A, 100-250VAC/DC
UPC: 7320500541135
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
AF Contactors |
Block Contactor Type |
2-Pole Contactor |
Specifications
Product Type |
GF |
General Use Rating UL/CSA |
1500V DC 210 A |
Terminal Type |
Screw Terminals |
Rated Control Circuit Voltage |
50 Hz 100...250 V |
Number of Main Contacts NO |
2 |
Number of Main Contacts NC |
0 |
Number of Auxiliary Contacts NO |
2 |
Number of Auxiliary Contacts NC |
2 |