Alternate Catalog No. : XT5NU340BBFF000XXX
Catalog No. : 1SDX129238R1
Description: XT5N 600 TMA 400 3P UL/CSA
UPC: 8057558762388
Circuit breaker Tmax XT5N 400A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and TMA trip unit
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
TMA |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5 400 TMA 3P F F UL |
Standards |
UL |
Rated Current |
400 A |
Interruption Rating |
N (35kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |