Alternate Catalog No. : XT7SU480DEFF000XXX
Catalog No. : 1SDX066192R1
Description: XT7S 1000 E.DIP LS/I RP800 4p UL
UPC: 8057558131924
Circuit breaker Tmax XT7S 800A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip DIP LS/I trip unit
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip DIP LS/I |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7 |
Extended Product Type |
XT7 800 Ekip DIP LS/I 4P F F UL |
Standards |
UL |
Rated Current |
800 A |
Interruption Rating |
S (50kA @480VAC) |
Number of Poles |
4 |
Approvals
Certification |
UL |