Alternate Catalog No. : XT7SU310EWFF000XXX
Catalog No. : 1SDX066060R1
Description: XT7S 1200 E.MTCH LRIU RP1000 3pUL
UPC: 8057558130606
Circuit breaker Tmax XT7S 1000A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip M Touch LRIU trip unit
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip M Touch LRIU |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT7 |
|
Extended Product Type |
XT7 1000 Ekip M Touch LRIU 3P F F UL |
|
Standards |
UL |
|
Rated Current |
1000 A |
|
Interruption Rating |
S (50kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |