Alternate Catalog No. : XT4XU4080BFF000XXX
Catalog No. : 1SDX037500R1
Description: XT4X 250 TMA 80 400-800 4PFFUL/CSA
UPC: 8056221745000
Circuit breaker Tmax XT4X 80A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and TMA trip unit
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMA |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT4 |
|
Extended Product Type |
XT4 80 TMA 4P F F UL |
|
Standards |
UL |
|
Rated Current |
80 A |
|
Interruption Rating |
X (200kA @480VAC) |
|
Number of Poles |
4 |
Approvals
|
Certification |
UL |