Alternate Catalog No. : XT4XU4200BFF000XXX
Catalog No. : 1SDX037488R1
Description: XT4X 250TMA200 1000-2000 4pFFUL/CSA
UPC: 8056221744881
Circuit breaker Tmax XT4X 200A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and TMA trip unit
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMA |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT4 |
|
Extended Product Type |
XT4 200 TMA 4P F F UL |
|
Standards |
UL |
|
Rated Current |
200 A |
|
Interruption Rating |
X (200kA @480VAC) |
|
Number of Poles |
4 |
Approvals
|
Certification |
UL |