Alternate Catalog No. : XT2NU3060RFF000XXX
Catalog No. : 1SDX036853R1
Description: XT2N 125 E.TCHM LSI 060 3p UL
UPC: 8056221738538
Circuit breaker Tmax XT2N 60A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch Measuring LSI trip unit
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip Touch Measuring LSI |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT2 |
|
Extended Product Type |
XT2 60 Ekip Touch Measuring LSI 3P F F UL |
|
Standards |
UL |
|
Rated Current |
60 A |
|
Interruption Rating |
N (25kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |