Alternate Catalog No. : XT5LU440AZFF000XXX
Catalog No. : 1SDX036699R1
Description: XT5L 400 E.GHI-TCH LSIG 400 4p UL
UPC: 8056221736992
Circuit breaker Tmax XT5L 400A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip G Hi-Touch LSIG trip unit
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip G Hi-Touch LSIG |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT5 |
|
Extended Product Type |
XT5 400 Ekip G Hi-Touch LSIG 4P F F UL |
|
Standards |
UL |
|
Rated Current |
400 A |
|
Interruption Rating |
L (100kA @480VAC) |
|
Number of Poles |
4 |
Approvals
|
Certification |
UL |