Alternate Catalog No. : XT5XU325AYFF000XXX
Catalog No. : 1SDX036517R1
Description: XT5X 400 E.GTCH LSIG 250 3p UL
UPC: 8056221735179
Circuit breaker Tmax XT5X 250A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip G Touch LSIG trip unit
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip G Touch LSIG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5 250 Ekip G Touch LSIG 3P F F UL |
Standards |
UL |
Rated Current |
250 A |
Interruption Rating |
X (200kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |