Alternate Catalog No. : KXTMRHESS
Catalog No. : 1SDA115118R1
Description: RHE_SS XT1..XT4 SHAFT SUPPORT FOR RHE_MB
UPC: 8056221071956
SHAFT SUPPORT FOR NEMA ROTARY HANDLE ADJUSTABLE XT1�XT4
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Rotary Handle Extended |
|
Product Main Type |
Accessories - Manual and Electrical Operators |
|
Frame size |
XT1 |
|
Extended Product Type |
RHE_SS XT1..XT4 Shaft support for NEMA |
|
Standards |
UL |
Approvals
|
Certification |
UL |