Alternate Catalog No. : KXT6CUAL3X400K-3PC
Catalog No. : 1SDA113070R1
Description: FCCUAL 3X2/0-400KCMIL XT6 3PUL
UPC: 8056221031301
FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 3x 2/0AWG-400kcmil 3pcs XT6 UL/CSA
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
400kcmil lugs |
|
Product Main Type |
Accessories - Lugs, Terminals |
|
Frame size |
XT6 |
|
Extended Product Type |
KIT FCCuAl 3x2/0-400kcmil XT6 3pcsUL/CSA |
|
Standards |
UL |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |