Alternate Catalog No. : KXT6CUAL2X500K-3PC
Catalog No. : 1SDA113068R1
Description: FCCUAL 2X250-500KCMIL XT6 3PUL
UPC: 8056221030380
FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 2x 250-500 kcmil 3pcs XT6 UL/CSA
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
500kcmil lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT6 |
Extended Product Type |
FCCuAl 2x250-500kcmil XT6 3pUL |
Standards |
UL |
Number of Poles |
3 |
Approvals
Certification |
UL |