Alternate Catalog No. : KXT5PB25UL-3
Catalog No. : 1SDA107805R1
Description: PB 25mm 4pcs XT5 3p UL
UPC: 8056221028691
KIT PARTITIONS DIV. PHASE LOW FOR THREE-POLE H=25 MM 4pcs XT5 UL
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Phase Separator |
|
Product Main Type |
Accessories - Lugs, Terminals |
|
Frame size |
XT5 |
|
Extended Product Type |
PB 25mm 4pcs XT5 3p UL |
|
Standards |
UL |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |