Alternate Catalog No. : XT6HE3630BFF000XXX
Catalog No. : 1SDA107587R1
Description: XT6H 800 TMA 630-6300 3p F F
UPC: 8015644102401
C.BREAKER TMAX XT6H 800 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 630 I3=3150...6300
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMA |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT6 |
|
Extended Product Type |
XT6H 800 TMA 630-6300 3p F F |
|
Standards |
IEC |
|
Rated Current |
630 A |
|
Interruption Rating |
H |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC |