Alternate Catalog No. : KXT6MIRH
Catalog No. : 1SDA105118R1
Description: MIR-H XT6 REAR MECH. INTLK H
UPC: 8056221027502
MECHANICAL INTERLOCK REAR HORIZONTAL BETWEEN 2 C.BREAKERS XT6
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Mechanical Interlock |
|
Product Main Type |
Accessories - Mechanical |
|
Frame size |
XT6 |
|
Extended Product Type |
MIR-H XT6 MECH,LOCK REAR HO. 2 C.BREAKER |
|
Standards |
IEC |
Approvals
|
Certification |
IEC |