Alternate Catalog No. : KXT7PLLOP
Catalog No. : 1SDA105104R1
Description: PLL XT7 PADLOCKS DEVICE OPEN
UPC: 8056221027403
PADLOCK DEVICE IN OPEN XT7
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Padlock provision |
|
Product Main Type |
Accessories - Mechanical |
|
Frame size |
XT7 |
|
Extended Product Type |
PLL XT7 PADLOCKS DEVICE OPEN |
|
Standards |
IEC |
Approvals
|
Certification |
IEC 6947 |