Alternate Catalog No. : KXT5PLLOP
Catalog No. : 1SDA105099R1
Description: PLL XT5 PADLOCKS DEVICE OPEN
UPC: 8015644071912
PADLOCK DEVICE IN OPEN XT5
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Padlock provision |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT5 |
Extended Product Type |
PLL XT5 PADLOCKS DEVICE OPEN |
Standards |
IEC |
Approvals
Certification |
IEC |