Alternate Catalog No. : KXT5HTC-4
Catalog No. : 1SDA105026R1
Description: HTC XT5 4p
UPC: 8015644071189
HIGH TERMINAL-COVERS FOUR-POLE XT5
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
High Terminal Covers |
|
Product Main Type |
Accessories - Lugs, Terminals |
|
Frame size |
XT5 |
|
Extended Product Type |
HTC XT5 4p |
|
Standards |
IEC |
|
Number of Poles |
4 |
Approvals
|
Certification |
IEC |