Alternate Catalog No. : KXT5YUCW1
Catalog No. : 1SDA104948R1
Description: YU-C XT5 W 24...30 VAC/DC
UPC: 8015644070403
UNDERVOLTAGE RELEASE WIRED 24...30V AC-DC FOR WITHDRAWABLE CIRCUIT-BREAKER XT5
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Undervoltage Release (UVR) |
Product Main Type |
Accessories - Electrical and Aux Contacts |
Frame size |
XT5 |
Extended Product Type |
YU-C XT5 W 24...30 Vac/dc |
Standards |
IEC |
Rated Voltage (V) |
24 ... 30 V AC |
Approvals
Certification |
IEC |