Alternate Catalog No. : KXTFYOCFPB
Catalog No. : 1SDA104933R1
Description: YO-C XT5-XT6 F/P 24...60 VAC/DC
UPC: 8015644070250
SHUNT OPENING RELEASE WIRED FOR PERMANENT SERVICE 24...60V AC-DC FOR FIXED-PLUG-IN XT5-XT6
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Shunt Trip |
|
Product Main Type |
Accessories - Electrical and Aux Contacts |
|
Frame size |
XT5 |
|
Extended Product Type |
YO-C XT5-XT6 F/P 24...60 Vac/dc |
|
Standards |
IEC |
|
Rated Voltage (V) |
24...60 V AC |
Approvals
|
Certification |
IEC |