text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTMSCM100-130

Catalog No. : 1SDA104921R1

Description:  M XT7M 100-130 V AC/DC

UPC: 8015644070137

GEARED MOTOR DEVICE 100..130V AC-DC XT7M
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

SACE Tmax XT

Specifications

Product Main Type

Accessories - Other

Frame size

XT7M

Extended Product Type

M XT7M 100-130 V AC/DC

Standards

IEC

Rated Voltage (V)

100...130 V AC
100...130 V DC

Approvals

Certification

IEC 6947