Alternate Catalog No. : KXT6MOE24
Catalog No. : 1SDA104889R1
Description: MOE XT6 24V DC
UPC: 8015644069810
MOTOR OPERATOR 24V DC XT6
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Motor Operator |
Product Main Type |
Accessories - Manual and Electrical Operators |
Frame size |
XT6 |
Extended Product Type |
MOE XT6 24V DC |
Standards |
IEC |
Rated Voltage (V) |
24 V DC |
Approvals
Certification |
IEC |