Alternate Catalog No. : KXT7RHEST
Catalog No. : 1SDA104863R1
Description: RHE XT7 F/W STAND. RETURNED
UPC: 8015644069551
ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR C.BREAKER FIXED-WITHDRAWABLE XT7
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Rotary Handle Extended |
|
Product Main Type |
Accessories - Manual and Electrical Operators |
|
Frame size |
XT7 |
|
Extended Product Type |
RHE XT7 F/W STAND. RETURNED |
|
Standards |
IEC |
Approvals
|
Certification |
IEC 6947 |