Alternate Catalog No. : KXT6RHESTFP
Catalog No. : 1SDA104853R1
Description: RHE NORMAL TRANSMITTED HANDLE XT6
UPC: 8015644069452
ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR C.BREAKER FIXED-PLUG-IN XT6
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Rotary Handle Extended |
Product Main Type |
Accessories - Manual and Electrical Operators |
Frame size |
XT6 |
Extended Product Type |
RHE XT6 F/P STAND. RETURNED |
Standards |
IEC |
Approvals
Certification |
IEC |