Alternate Catalog No. : KXTF250TEST
Catalog No. : 1SDA104820R1
Description: AUP-T XT5-XT6 W 1 Test contact 250V
UPC: 8015644069124
1 POSITION CONTACT TEST V < 250V FOR BREAKER WITHDRAWABLE XT5-XT6
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Auxiliary Position Contact |
|
Product Main Type |
Accessories - Electrical and Aux Contacts |
|
Frame size |
XT5 |
|
Extended Product Type |
AUP-T XT5-XT6 W 1 Test contact 250V |
|
Standards |
IEC |
Approvals
|
Certification |
IEC |