Alternate Catalog No. : KXT5AUXC4Q2FP
Catalog No. : 1SDA104795R1
Description: AUX-C 2Q 400V AC/DC XT5 F/P
UPC: 8015644068875
2 CHANGEOVER CONTACT OPEN-CLOSED V < 400V AC-DC WIRED FOR FIXED-PLUG-IN CIRCUIT-BREAKER XT5
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Auxiliary contacts |
Product Main Type |
Accessories - Electrical and Aux Contacts |
Frame size |
XT5 |
Extended Product Type |
AUX-C 2Q 400V AC/DC XT5 F/P |
Standards |
IEC |
Approvals
Certification |
IEC |