Alternate Catalog No. : KXT5AUXCDS51W
Catalog No. : 1SDA104790R1
Description: AUX-C 1S51 24V CC XT5-XT6 W
UPC: 8015644068820
1 CONTACT OPEN FOR TRIPPED INDICATION S51 V < 24V DC XT5 CABLED FOR WITHDRAWABLE CIRCUIT-BREAKER XT5
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Auxiliary contacts (Bell Alarm) |
|
Product Main Type |
Accessories - Electrical and Aux Contacts |
|
Frame size |
XT5 |
|
Extended Product Type |
AUX-C 1S51 24VdC XT5 W |
|
Standards |
IEC |
|
Rated Voltage (V) |
24 V DC |
Approvals
|
Certification |
IEC |