Alternate Catalog No. : KXT5CUAL300M-3PC
Catalog No. : 1SDA104744R1
Description: KIT FC CuAl 1x185...300mm2 XT5 3pcs
UPC: 8056221026802
FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 1x185...300mm2 3pcs XT5
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
300mm2 lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT5 |
Extended Product Type |
KIT FC CuAl 1x185...300mm2 XT5 3pcs |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC |