Alternate Catalog No. : KXT6EF-3PC
Catalog No. : 1SDA104736R1
Description: KIT EF XT6 3PCS 800A
UPC: 8015644068288
EXTENDED FRONT TERMINALS 3pcs XT6 800A
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Front Extended Terminals |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT6 |
Extended Product Type |
KIT EF XT6 3pcs 800A |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC |