Alternate Catalog No. : KXT5F-4PC
Catalog No. : 1SDA104731R1
Description: KIT F XT5 4PCS
UPC: 8015644068233
FRONT TERMINALS 4pcs XT5
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Front Terminals |
|
Product Main Type |
Accessories - Lugs, Terminals |
|
Frame size |
XT5 |
|
Extended Product Type |
KIT F XT5 4pcs |
|
Standards |
IEC |
|
Number of Poles |
4 |
Approvals
|
Certification |
IEC |