Alternate Catalog No. : KXT5PMP600-4
Catalog No. : 1SDA104710R1
Description: KIT P MP XT5 630A 4P
UPC: 8056221026789
KIT CONVERSION FOR MOVING PART PLUG-IN FOUR-POLE XT5 630
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Conversion Kit - Plug-in |
|
Product Main Type |
Accessories - Plug-in and Withdrawable |
|
Frame size |
XT5 |
|
Extended Product Type |
Kit P MP XT5 630A 4p |
|
Standards |
IEC |
|
Number of Poles |
4 |
Approvals
|
Certification |
IEC |