Alternate Catalog No. : KXT7DWFPHRF-4
Catalog No. : 1SDA104705R1
Description: XT7-XT7M W FP 4p HR IEC/UL
UPC: 8015644067977
FIXED PART WITHDRAWABLE FOR C.BREAKER XT7-XT7M FOUR-POLE WITH REAR TERMINALS HORIZONTAL/VERTICAL
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Fixed Part of Withdrawable |
|
Product Main Type |
Accessories - Plug-in and Withdrawable |
|
Frame size |
XT7 |
|
Extended Product Type |
XT7-XT7M W FP 4p HR/VR IEC/UL |
|
Standards |
IEC |
|
Number of Poles |
4 |
Approvals
|
Certification |
IEC 6947 |