Alternate Catalog No. : XT7HU310DRFF000XXX
Catalog No. : 1SDA102963R1
Description: XT7H 1000 E.TCHM LSI 1000 3P UL
UPC: 8015644034740
C.BREAKER TMAX XT7H 1000 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSI R 1000
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip Touch Measuring LSI |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT7 |
|
Extended Product Type |
XT7H 1000 EkipTouchMeas.LSI 1000 3pFF UL |
|
Standards |
UL |
|
Rated Current |
1000 A |
|
Interruption Rating |
H (65kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |