Alternate Catalog No. : XT7SU312EPFF000XXX
Catalog No. : 1SDA102910R1
Description: XT7S 1200 E.TCH LSI 1200 3P UL
UPC: 8015644034214
C.BREAKER TMAX XT7S 1200 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH LSI R 1200
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip Touch LSI |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT7 |
|
Extended Product Type |
XT7S 1200 Ekip Touch LSI In1200 3p FF UL |
|
Standards |
UL |
|
Rated Current |
1200 A |
|
Interruption Rating |
S (50kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |