Alternate Catalog No. : XT5NU460BBFF000XXX
Catalog No. : 1SDA102590R1
Description: XT5N 600 TMA 600-6000 4p FF InN100%In UL
UPC: 8056221022941
C.BREAKER TMAX XT5N 600 UL/CSA FIXED WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 600 I3=3000...6000 A A FULLY RATED NEUTRAL
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
TMA |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5N 600 TMA 600-6000 4p FF InN100%In UL |
Standards |
UL |
Rated Current |
600 A |
Interruption Rating |
N (35kA @480VAC) |
Number of Poles |
4 |
Approvals
Certification |
UL |