Alternate Catalog No. : XT5NU430ABFF000XXX
Catalog No. : 1SDA102587R1
Description: XT5N 400 TMA 300 4P UL
UPC: 8056221022910
C.BREAKER TMAX XT5N 400 UL/CSA FIXED WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 300 I3=1500...3000 A A FULLY RATED NEUTRAL
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMA |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT5 |
|
Extended Product Type |
XT5N 400 TMA 300-3000 4p FF InN100%In UL |
|
Standards |
UL |
|
Rated Current |
300 A |
|
Interruption Rating |
N (35kA @480VAC) |
|
Number of Poles |
4 |
Approvals
|
Certification |
UL |