Alternate Catalog No. : XT2HU4125CFF000XXX
Catalog No. : 1SDA102146R1
Description: XT2H 125 E.DIP LIG 125 4p UL
UPC: 8015644026578
C.BREAKER TMAX XT2H 125 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 125
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip DIP LIG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT2 |
Extended Product Type |
XT2H 125 Ekip Dip LIG In125 4p FF UL/CSA |
Standards |
UL |
Rated Current |
125 A |
Interruption Rating |
H (65kA @480VAC) |
Number of Poles |
4 |
Approvals
Certification |
UL |