Alternate Catalog No. : KXTFUVD24
Catalog No. : 1SDA101983R1
Description: UVD XT5-XT6 24..30VA.C./D.C.
UPC: 8056221020275
ELECTRONIC TIME DELAY 24...30V AC-DC FOR UNDERVOLTAGE RELEASE XT5-XT6
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Delay device for UVR |
Product Main Type |
Accessories - Electrical and Aux Contacts |
Frame size |
XT5 |
Extended Product Type |
UVD XT5-XT6 24..30Va.c./d.c. |
Standards |
IEC |
Rated Voltage (V) |
24 ... 30 V AC |
Approvals
Certification |
IEC |