Alternate Catalog No. : XSEFAFAZZAAAA00000
Catalog No. : 1SDA101655R1
Description: XT7S M 1000 EKIP DIP LS/I IN1000A 4P F F
UPC: 8056221016995
C.BREAKER TMAX XT7S 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1000
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip DIP LS/I |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT7M |
|
Extended Product Type |
XT7S M 1000 Ekip Dip LS/I In1000A 4p F F |
|
Standards |
IEC |
|
Rated Current |
1000 A |
|
Interruption Rating |
S |
|
Number of Poles |
4 |
Approvals
|
Certification |
IEC 6947 |