Alternate Catalog No. : XT7SE310DEFF000XXX
Catalog No. : 1SDA100827R1
Description: XT7S 1000 EKIP DIP LS/I IN=1000A 3P F F
UPC: 8056221008815
C.BREAKER TMAX XT7S 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1000
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip DIP LS/I |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7 |
Extended Product Type |
XT7S 1000 Ekip Dip LS/I In=1000A 3p F F |
Standards |
IEC |
Rated Current |
1000 A |
Interruption Rating |
S |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |