Alternate Catalog No. : XT6SE31K0GFF000XXX
Catalog No. : 1SDA100746R1
Description: XT6S 1000 Ekip Dip LSIG In=1000 3p F F
UPC: 8056221003711
C.BREAKER TMAX XT6S 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LSIG R 1000
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip DIP LSIG |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT6 |
|
Extended Product Type |
XT6S 1000 Ekip Dip LSIG In=1000 3p F F |
|
Standards |
IEC |
|
Rated Current |
1000 A |
|
Interruption Rating |
S |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC 6947 |