Alternate Catalog No. : XT6SE3800BFF000XXX
Catalog No. : 1SDA100740R1
Description: XT6S 800 TMA 800-8000 3p F F
UPC: 8056221003650
C.BREAKER TMAX XT6S 800 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 800 I3=4000...8000
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
TMA |
Product Main Type |
SACE Tmax XT |
Frame size |
XT6 |
Extended Product Type |
XT6S 800 TMA 800-8000 3p F F |
Standards |
IEC |
Rated Current |
800 A |
Interruption Rating |
S |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |