Alternate Catalog No. : XT6NE3800BFF000XXX
Catalog No. : 1SDA100718R1
Description: XT6N 800 TMA 800-8000 3P F F
UPC: 8056221007948
C.BREAKER TMAX XT6N 800 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 800 I3=4000...8000
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMA |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT6 |
|
Extended Product Type |
XT6N 800 TMA 800-8000 3p F F |
|
Standards |
IEC |
|
Rated Current |
800 A |
|
Interruption Rating |
N |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC 6947 |