Alternate Catalog No. : XT5DE440ADFF000XXX
Catalog No. : 1SDA100548R1
Description: XT5D 400 4P F F
UPC: 8056221006248
SWITCH-DISCONNECTOR TMAX XT5D 400 FIXED FOUR-POLE WITH FRONT TERMINALS
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
MCS (Molded Case Switch) |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5D 400 4p F F |
Standards |
IEC |
Interruption Rating |
D |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947 |