Alternate Catalog No. : XT5HE332AKFF000XXX
Catalog No. : 1SDA100503R1
Description: XT5H 400 Ekip M Dip I In=320A 3p F F
UPC: 8056221005807
C.BREAKER TMAX XT5H 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP I R 320
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip DIP M-I |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5H 400 Ekip M Dip I In=320A 3p F F |
Standards |
IEC |
Rated Current |
320 A |
Interruption Rating |
H |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |