Alternate Catalog No. : XT5SE363BEFF000XXX
Catalog No. : 1SDA100425R1
Description: XT5S 630 Ekip Dip LS/I In=630 3p F F
UPC: 8056221005029
C.BREAKER TMAX XT5S 630 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 630
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip DIP LS/I |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT5 |
|
Extended Product Type |
XT5S 630 Ekip Dip LS/I In=630 3p F F |
|
Standards |
IEC |
|
Rated Current |
630 A |
|
Interruption Rating |
S |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC 6947 |